IESNA:LM-63-2002
[TEST]P1201101
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-727-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2700K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4175
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
421.2 437.7 468.2 502.8 532.9 559.5 580.6 594.5 599.8 605
626.4 644.9 671.9 729.3 811.6 909.4 1007.7 1103.2 1187.7 1256.3
1332.4 1402.3 1474.2 1541.7 1602 1622.2 1587.9 1503.7 1281.8 825.9
301.3 109.7 57.6 31.9 17.2 5.1 0
421.2 440.5 472 506.1 537.3 562.6 584.6 597.8 603.3 608.3
627.3 644.6 669.5 721.6 801.4 896.9 991.9 1090 1175.8 1253.6
1325.1 1406.3 1474.4 1542.2 1605.1 1633.5 1613.7 1536.9 1331.5 892.7
342.2 120.1 63.3 34.5 18.3 6.2 0
421.2 437.9 467.6 501 530.5 556 575.8 588.8 593.8 596
610.8 630.6 652.8 694.6 765.4 854.9 957.2 1060.3 1154 1230.5
1300.5 1378.8 1466.7 1553.6 1636.3 1703 1748 1745.4 1591.7 1172
544.6 177.7 91.1 51 24 7.9 0
421.2 435.5 462.7 493.8 520.6 543.9 562.8 574.3 579.1 580.6
588.5 609.7 631 655.8 702.9 771.1 854.2 947.5 1047.1 1148.7
1248.8 1353 1463.2 1584.6 1708.9 1806.1 1886.4 1970.6 2002.1 1743.2
1094.2 420.5 163.2 88.6 48.4 15.4 0
421.2 434.4 458.3 486.1 510.9 532.7 550.9 562.8 568.5 571.4
575.4 589.2 612.3 631.4 655.2 696.1 756.4 830.7 917.8 1020.5
1141.2 1277.6 1420.6 1586.4 1732.2 1876.3 2024.5 2204.4 2410.9 2456.9
2062.3 1268.4 543.5 244.8 119.6 46.8 0
421.2 431.5 451.3 474.4 497.7 519.5 538 552 560.2 566.1
570.7 579.5 597.3 620 638.9 660.9 697.6 751.3 824.3 907.5
1002.7 1108.9 1226.4 1361.8 1517.1 1707.6 1933.9 2206.2 2578.5 2928.9
2911.1 2335.7 1387.1 593.2 205.6 46.2 0
421.2 431.3 450.4 474.2 496.2 517.5 536.2 550.7 559.5 565.9
570.5 579.3 596 618.2 638 659.6 693.5 742.1 815.3 891.8
989.9 1086.5 1201.7 1333.9 1490.7 1681.6 1908.2 2182.2 2555.4 2927.6
2919.6 2353.5 1415.1 609.9 210.3 47.3 0
421.2 429.5 445.4 464.9 485.6 505.9 525.6 541.9 553.1 561.7
570.3 581.5 594 605.9 622.4 645.5 672.1 705.6 755.7 825.4
911 1011.9 1133.3 1282.4 1458.6 1662.5 1887.3 2133.2 2429.2 2696.4
2650.7 2119.1 1259.3 497.5 148.7 29.5 0
421.2 428.4 439.7 455.9 474.2 493.1 512.9 530.7 545.4 558.6
571.6 585.7 597.3 607.2 619.8 634.7 659.8 696.3 752.8 833.1
939.8 1074.2 1232.3 1408 1589.7 1780.6 1979 2191.7 2403.9 2471
2255.7 1605.5 754.6 265.5 105.8 41.8 0
421.2 425.4 433.1 444.7 459.7 476.6 495.5 513.1 529.4 545.4
561.3 577.1 590.5 603.1 616 630.8 653.2 690.2 752.8 845
972.3 1128 1299.2 1476.2 1658.3 1844.4 2039 2214.7 2292.2 2141.7
1654.4 830.3 250.1 106 62.2 31.5 0
421.2 424.5 429.3 438.3 450 464.3 479.7 496.2 512.2 528.7
546.5 565 583.5 599.5 617.4 638.3 669 718.7 794.2 901.3
1056.1 1237.6 1449.2 1667.3 1896.7 2088.5 2246 2297.2 2152.9 1726.7
1075.7 426.2 127.8 52.8 25.5 8.4 0
421.2 423.2 427.1 434.8 446.2 457.9 473.1 488.7 504.3 519.7
537.7 557.3 576.9 594.7 615.6 638.9 673.4 720.5 790.7 891.8
1030.8 1207.7 1410.7 1617.8 1808.7 1955.4 2028.9 1983.8 1786.1 1358.8
777 296.3 102.7 42 18.3 3.7 0
421.2 422.5 424.9 433.1 442.9 455 468 482.1 497.1 511.3
527.6 546.1 563.7 581.5 600.6 623.3 651 689.5 739.9 807.6
904.8 1037 1195.1 1355.2 1489.4 1565.1 1552.7 1446.7 1255 935.8
513.8 197.5 77.2 38.5 24.4 9.2 0
421.2 420.1 422.7 429.3 438.6 450 462.5 474.8 486.7 497.1
508.5 519 528.7 536.4 539.7 539.3 534 524.3 512.2 500.8
490.2 485.8 485.8 477 441.4 372.8 285 206.7 154 119.4
95.9 79.2 65.5 51.9 34.3 14.5 0
421.2 419 421.4 429.1 439.2 450.4 462.5 474.4 485.8 493.1
496.6 495.5 491.1 481.4 466 445.8 421.4 394.6 366 333.4
301.8 271.2 241.9 214.9 190.2 170.7 153.3 140.5 128.4 115.7
100.1 84.7 67.3 49.7 30.1 13.6 0
421.2 417.7 421.8 429.8 440.5 452.6 466.5 479.2 486.9 490
486.3 476.8 464.9 449.8 433.3 413.9 389.9 362.9 333.6 302.9
272.5 244.1 219.3 198.2 179.5 164.1 151.1 143.6 134.2 121.8
106.4 85.6 66.2 47.1 27.3 14.1 0
421.2 417.4 422.1 431.7 443.4 457.7 472 481.9 486.5 485.8
480.6 472.9 459.4 441.2 420.1 398.7 376.1 349.9 320.9 291.2
263.7 240.8 220.4 202.8 186.7 172.4 164.1 156.4 156.6 157.7
147.4 128.7 114.4 88.9 61.6 41.1 0
421.2 418.5 424.3 434.6 449.3 463.4 474.6 483.4 486.3 485.6
481.2 471.8 455.9 436.6 413.9 390.2 360.7 329 298.2 270.7
247.4 227.9 211.4 197.1 183 170.4 159.9 172.4 196.6 207.4
201.9 193.1 185.2 149.6 119.9 85.1 0
421.2 418.8 425.8 438.1 452.2 466.9 477.5 483.9 485.8 485.4
481.4 472.4 457.5 438.6 411.1 379.4 342.4 307.7 274.3 248.5
224.8 206.7 191.8 179.9 168.3 152.9 159.2 175.1 183.2 179.5
169.8 169.1 147.1 120.3 101.8 72.4 0
421.2 419 426.9 440.1 455.5 469.1 478.8 484.3 486.5 485.8
481.9 474 462.3 443.4 413.5 374.3 331 289.7 253.8 224.3
200.4 183.6 171.8 161.9 146.3 143.4 151.8 161.2 158.1 149.3
142.5 135.7 111.1 90.8 76.8 54.3 0
421.2 419.2 427.8 441.6 458.3 471.3 481.2 486.9 489.8 489.1
484.5 478.1 466.5 444.9 411.9 369.1 320.7 272.5 231.8 203
183.2 169.1 158.8 148.5 135 138.8 146.5 150.9 146 161.4
148.2 132.4 99.4 80.3 66.2 40.7 0
421.2 420.1 428.2 442.1 457.7 472.2 482.1 487.8 491.1 491.3
488 482.3 471.1 450.4 416.8 372.4 321.3 271 229.2 200.6
182.1 168 157.5 146.3 133.3 137.2 144.7 149.1 144.1 160.1
148.2 120.7 96.1 79.4 66 31.9 0
